IESNA:LM-63-2002
[TEST]P1363216
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-840-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 4000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12502.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2389.1 2690.3 2883.0 2876.0 2658.8 2462.6 2438.1 2550.2 2725.4 2977.6 3187.8 3426.0 3646.7 3891.9 4091.6 4245.7 4424.3 4582.0 
4662.6 4711.6 4750.1 4638.0 4238.7 3016.1 1254.1 816.2 728.6 648.1 553.5 385.3 227.7 164.6 52.5 28.0 14.0 0.0 0.0 
2389.1 2651.8 2872.5 2869.0 2637.8 2462.6 2420.6 2529.2 2725.4 2946.1 3198.3 3415.5 3646.7 3895.4 4098.6 4256.2 4424.3 4592.5 
4683.6 4736.1 4785.2 4673.1 4263.2 3166.8 1362.7 826.7 742.6 665.6 560.5 406.4 238.2 175.2 59.6 28.0 14.0 0.0 0.0 
2389.1 2651.8 2869.0 2883.0 2686.8 2487.2 2427.6 2511.7 2679.8 2918.0 3166.8 3387.4 3611.6 3825.3 4081.1 4221.2 4424.3 4610.0 
4746.6 4820.2 4879.7 4851.7 4511.9 3608.1 1790.1 868.8 763.7 704.1 630.5 532.5 304.8 220.7 136.6 84.1 35.0 3.5 0.0 
2389.1 2634.3 2841.0 2918.0 2763.9 2557.2 2459.1 2497.7 2623.8 2830.5 3058.2 3278.9 3489.0 3695.7 3940.9 4158.1 4329.8 4536.4 
4715.1 4858.7 4953.3 5086.4 4984.8 4357.8 3110.7 1334.7 830.2 711.1 637.6 560.5 381.8 297.8 199.7 105.1 42.0 3.5 0.0 
2389.1 2616.8 2812.9 2942.6 2876.0 2697.3 2557.2 2511.7 2578.2 2718.4 2900.5 3096.7 3303.4 3506.6 3692.2 3926.9 4158.1 4378.8 
4596.0 4809.7 4998.8 5125.0 5275.6 5089.9 4403.3 2795.4 1029.9 574.5 451.9 360.8 280.2 178.7 129.6 80.6 31.5 3.5 0.0 
2389.1 2585.2 2767.4 2925.0 2991.6 2904.0 2760.4 2644.8 2602.8 2665.8 2784.9 2932.1 3124.7 3303.4 3489.0 3667.7 3863.9 4144.1 
4368.3 4539.9 4683.6 4900.8 5153.0 5513.8 5562.8 4879.7 3292.9 1212.1 476.4 308.3 217.2 147.1 94.6 59.6 28.0 7.0 0.0 
2389.1 2546.7 2718.4 2883.0 3009.1 3065.2 3030.1 2921.5 2834.0 2795.4 2827.0 2914.5 3044.1 3208.8 3380.4 3562.6 3748.3 3976.0 
4217.7 4445.4 4669.6 4904.3 5223.0 5734.5 6438.6 6708.3 5797.5 3895.4 1961.7 714.6 322.3 199.7 122.6 70.1 35.0 14.0 0.0 
2389.1 2504.7 2637.8 2784.9 2914.5 3033.6 3124.7 3201.8 3250.8 3303.4 3324.4 3366.4 3436.5 3541.6 3706.2 3909.4 4161.6 4445.4 
4722.1 5051.4 5387.7 5752.0 6224.9 6746.9 7605.1 8820.7 9230.5 8628.0 7489.5 5450.7 3352.4 1751.5 592.0 245.2 87.6 
24.5 0.0 
2389.1 2469.6 2564.2 2669.3 2767.4 2865.5 2956.6 3065.2 3194.8 3373.4 3576.6 3811.3 4046.0 4336.8 4676.6 5086.4 5527.8 
6021.7 6564.7 7083.2 7601.6 8127.1 8701.6 9370.7 10130.8 11202.7 12075.0 12982.3 13318.6 12379.8 10652.8 7398.4 
3737.8 1198.0 126.1 31.5 0.0 
2389.1 2452.1 2539.7 2627.3 2718.4 2805.9 2876.0 2977.6 3100.2 3257.8 3461.0 3688.7 3933.9 4252.7 4627.5 5118.0 5625.9 6242.4 
6837.9 7461.5 8046.5 8642.0 9234.0 9882.1 10617.7 11472.5 12057.5 13171.5 13900.1 13346.6 11560.1 7437.0 3527.6 
767.2 115.6 31.5 0.0 
2389.1 2424.1 2476.7 2532.7 2585.2 2630.8 2672.8 2728.9 2812.9 2928.5 3072.2 3240.3 3429.5 3685.2 4025.0 4466.4 4956.8 5562.8 
6214.4 6883.5 7493.0 8057.0 8596.5 9143.0 9763.0 10102.8 9910.1 10435.6 11108.2 11066.1 9847.1 5559.3 1699.0 269.7 
77.1 35.0 0.0 
2389.1 2392.6 2417.1 2455.6 2476.7 2494.2 2504.7 2529.2 2571.2 2641.3 2735.9 2855.0 2984.6 3166.8 3412.0 3730.7 4088.1 4543.5 
5068.9 5601.4 6102.3 6550.7 6978.1 7408.9 7762.8 7787.3 7370.4 7465.0 7521.0 7030.6 6200.4 3748.3 1159.5 161.1 
56.0 31.5 0.0 
2389.1 2364.6 2361.1 2364.6 2368.1 2350.5 2329.5 2305.0 2308.5 2322.5 2357.6 2396.1 2441.6 2515.2 2609.8 2739.4 2893.5 3058.2 3296.4 
3548.6 3800.8 4035.5 4263.2 4473.4 4603.0 4469.9 4007.5 3636.2 2862.0 1772.5 1057.9 557.0 196.2 70.1 38.5 28.0 0.0 
2389.1 2322.5 2266.5 2210.4 2136.9 2052.8 1947.7 1839.1 1727.0 1583.4 1436.2 1254.1 1036.9 840.7 690.1 595.5 550.0 514.9 493.9 
472.9 458.9 451.9 441.4 413.4 371.3 308.3 245.2 189.2 150.6 122.6 94.6 73.6 56.0 42.0 28.0 21.0 0.0 
2389.1 2273.5 2157.9 2031.8 1888.1 1709.5 1502.8 1247.1 966.8 725.1 560.5 483.4 444.9 413.4 392.3 378.3 367.8 353.8 339.8 322.3 
301.3 283.7 262.7 241.7 217.2 192.7 161.1 136.6 112.1 94.6 73.6 56.0 38.5 31.5 21.0 14.0 0.0 
2389.1 2238.4 2063.3 1860.1 1632.4 1345.2 1019.4 707.6 550.0 483.4 444.9 409.9 378.3 353.8 336.3 318.8 304.8 287.2 269.7 259.2 248.7 
238.2 227.7 206.7 182.2 161.1 143.6 126.1 105.1 80.6 56.0 38.5 28.0 21.0 14.0 10.5 0.0 
2389.1 2189.4 1951.2 1692.0 1373.2 973.8 658.6 525.5 479.9 437.9 395.8 360.8 332.8 311.8 294.3 283.7 266.2 252.2 234.7 220.7 206.7 196.2 
182.2 171.6 157.6 143.6 126.1 101.6 80.6 56.0 42.0 31.5 24.5 14.0 10.5 7.0 0.0 
2389.1 2147.4 1860.1 1523.8 1121.0 721.6 536.0 479.9 444.9 406.4 364.3 329.3 304.8 283.7 269.7 252.2 238.2 220.7 206.7 196.2 182.2 175.2 
164.6 154.1 143.6 129.6 108.6 87.6 70.1 56.0 42.0 28.0 17.5 10.5 7.0 7.0 0.0 
2389.1 2129.9 1790.1 1394.2 928.3 595.5 500.9 462.4 427.4 385.3 346.8 318.8 294.3 273.2 255.7 241.7 224.2 210.2 192.7 178.7 168.1 157.6 147.1 
136.6 126.1 112.1 94.6 77.1 66.6 52.5 38.5 24.5 10.5 7.0 3.5 3.5 0.0 
2389.1 2098.3 1741.0 1320.6 826.7 543.0 486.9 451.9 413.4 378.3 343.3 315.3 294.3 276.7 259.2 241.7 224.2 206.7 189.2 175.2 161.1 147.1 136.6 
126.1 112.1 94.6 77.1 63.1 52.5 42.0 28.0 17.5 7.0 3.5 3.5 0.0 0.0 
2389.1 2091.3 1720.0 1250.6 767.2 536.0 483.4 448.4 413.4 381.8 346.8 322.3 304.8 287.2 262.7 245.2 231.2 213.7 192.7 175.2 161.1 147.1 133.1 
119.1 101.6 80.6 63.1 52.5 42.0 31.5 21.0 14.0 7.0 3.5 0.0 0.0 0.0 
2389.1 2084.3 1709.5 1254.1 753.2 532.5 483.4 448.4 413.4 381.8 346.8 322.3 304.8 287.2 266.2 245.2 231.2 213.7 196.2 175.2 161.1 147.1 133.1 
119.1 101.6 80.6 59.6 52.5 42.0 28.0 21.0 10.5 3.5 3.5 0.0 0.0 0.0 
